IESNA:LM-63-2002
[TEST]P1072115
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S675D330U927-4F0-1E-UDD-SVL1-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1447
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
429.9 428 426 418.7 411.7 403.4 387.1 365.2 347.4 330.9
303.8 278.1 261 243.8 217.3 186.2 166.6 146.9 119 90.7
73 55.8 34.1 28.6 25.4 22.8 19.8 17 15.1 13.8
11.1 9.2 7.9 6.7 5.6 5.1 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
429.9 427.4 422.1 413.5 404.7 394 374.7 350.3 331.9 312.9
285.2 258.4 240 222.3 196.4 168.9 151.1 133.9 108.1 84.5
69.9 56.5 38 27.8 24.6 22.7 19.8 17 15.1 13.8
11.9 10.8 9.5 8.8 7.9 6.9 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
429.9 427.4 420.4 406.3 394.2 380.9 358.5 334.3 316.5 298.1
268.1 238.8 219.7 200.7 172.1 146.9 131.7 117.1 96 76.1
63.5 53.3 40.5 32.4 28.6 25.4 21.4 18.6 16.7 15.4
13.5 11.7 11.1 9.8 8.7 7.7 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
429.9 431 421.8 403.9 389.3 374 349.6 322.5 302.8 283.8
254.4 224.8 204.5 184.2 154.5 126.2 108.4 92.5 67.9 50.2
42.7 38.8 34.7 31.7 29.1 27.2 23.5 20.7 18.8 16.9
14.1 11.4 10.2 9.6 7.8 6.3 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
429.9 424.8 413.3 395.3 380.7 365.5 340.3 313.3 294.3 275.9
245.9 216.4 196.7 176.4 146.7 117.4 98.4 79.3 53.1 39.3
34.9 31.1 26.2 21.4 18.2 15.7 12.7 10 8.7 8.1
6.3 5.4 4.8 4.8 4 2 0.3 5 14.6 26.6
35.5 44.9 60.2 75.5 85.4 96.1 112 127.7 138.3 147.9
162.9 177.5 186.7 197 210.7 225.2 234 242.9 255.8 267.3
275.1 282.1 292.5 301.4 306.7 311.7 318.2 323.7 326.6 328.6
331.1 332.1 331.7
429.9 431 421.8 403.9 389.3 374 349.6 322.5 302.8 283.8
254.4 224.8 204.5 184.2 154.5 126.2 108.4 92.5 67.9 50.2
42.7 38.8 34.7 31.7 29.1 27.2 23.5 20.7 18.8 16.9
14.1 11.4 10.2 9.6 7.8 6.3 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
429.9 427.4 420.4 406.3 394.2 380.9 358.5 334.3 316.5 298.1
268.1 238.8 219.7 200.7 172.1 146.9 131.7 117.1 96 76.1
63.5 53.3 40.5 32.4 28.6 25.4 21.4 18.6 16.7 15.4
13.5 11.7 11.1 9.8 8.7 7.7 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
429.9 427.4 422.1 413.5 404.7 394 374.7 350.3 331.9 312.9
285.2 258.4 240 222.3 196.4 168.9 151.1 133.9 108.1 84.5
69.9 56.5 38 27.8 24.6 22.7 19.8 17 15.1 13.8
11.9 10.8 9.5 8.8 7.9 6.9 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
429.9 428 426 418.7 411.7 403.4 387.1 365.2 347.4 330.9
303.8 278.1 261 243.8 217.3 186.2 166.6 146.9 119 90.7
73 55.8 34.1 28.6 25.4 22.8 19.8 17 15.1 13.8
11.1 9.2 7.9 6.7 5.6 5.1 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
429.9 427.4 422.1 413.5 404.7 394 374.7 350.3 331.9 312.9
285.2 258.4 240 222.3 196.4 168.9 151.1 133.9 108.1 84.5
69.9 56.5 38 27.8 24.6 22.7 19.8 17 15.1 13.8
11.9 10.8 9.5 8.8 7.9 6.9 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
429.9 427.4 420.4 406.3 394.2 380.9 358.5 334.3 316.5 298.1
268.1 238.8 219.7 200.7 172.1 146.9 131.7 117.1 96 76.1
63.5 53.3 40.5 32.4 28.6 25.4 21.4 18.6 16.7 15.4
13.5 11.7 11.1 9.8 8.7 7.7 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
429.9 431 421.8 403.9 389.3 374 349.6 322.5 302.8 283.8
254.4 224.8 204.5 184.2 154.5 126.2 108.4 92.5 67.9 50.2
42.7 38.8 34.7 31.7 29.1 27.2 23.5 20.7 18.8 16.9
14.1 11.4 10.2 9.6 7.8 6.3 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
429.9 424.8 413.3 395.3 380.7 365.5 340.3 313.3 294.3 275.9
245.9 216.4 196.7 176.4 146.7 117.4 98.4 79.3 53.1 39.3
34.9 31.1 26.2 21.4 18.2 15.7 12.7 10 8.7 8.1
6.3 5.4 4.8 4.8 4 2 0.3 5 14.6 26.6
35.5 44.9 60.2 75.5 85.4 96.1 112 127.7 138.3 147.9
162.9 177.5 186.7 197 210.7 225.2 234 242.9 255.8 267.3
275.1 282.1 292.5 301.4 306.7 311.7 318.2 323.7 326.6 328.6
331.1 332.1 331.7
429.9 431 421.8 403.9 389.3 374 349.6 322.5 302.8 283.8
254.4 224.8 204.5 184.2 154.5 126.2 108.4 92.5 67.9 50.2
42.7 38.8 34.7 31.7 29.1 27.2 23.5 20.7 18.8 16.9
14.1 11.4 10.2 9.6 7.8 6.3 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
429.9 427.4 420.4 406.3 394.2 380.9 358.5 334.3 316.5 298.1
268.1 238.8 219.7 200.7 172.1 146.9 131.7 117.1 96 76.1
63.5 53.3 40.5 32.4 28.6 25.4 21.4 18.6 16.7 15.4
13.5 11.7 11.1 9.8 8.7 7.7 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
429.9 427.4 422.1 413.5 404.7 394 374.7 350.3 331.9 312.9
285.2 258.4 240 222.3 196.4 168.9 151.1 133.9 108.1 84.5
69.9 56.5 38 27.8 24.6 22.7 19.8 17 15.1 13.8
11.9 10.8 9.5 8.8 7.9 6.9 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
429.9 428 426 418.7 411.7 403.4 387.1 365.2 347.4 330.9
303.8 278.1 261 243.8 217.3 186.2 166.6 146.9 119 90.7
73 55.8 34.1 28.6 25.4 22.8 19.8 17 15.1 13.8
11.1 9.2 7.9 6.7 5.6 5.1 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
